********************************
* Copyright:                   *
* Vishay Intertechnology, Inc. *
********************************
*Sep 01, 2014
*ECN S14-1749, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SUD20N10-66L D G S 
M1 3 GX S S NMOS W= 1431010u L= 0.3u 
M2 S GX S D PMOS W= 1431010u L= 0.57u
R1 D 3 5.210e-02 7.575e-03 2.120e-05 
CGS GX S 6.67e-10 
CGD GX D 1.47e-11 
RG G GY 2 
RTCV 100 S 1e6 1.724e-04 -6.487e-07 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 1431010u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 7e-8 
+ RS = 0 KP = 9.97e-06 NSUB = 7.25e+16 
+ KAPPA = 1.064e-02 NFS = 4.518e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 7e-8 
+NSUB = 4.99e+15 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 6.687e-08 TREF = 25 BV = 101 
+RS = 6.886e-03 N = 1.248e+00 IS = 1.755e-10 
+EG = 1.214e+00 XTI = 2.070e-01 TRS = 3.371e-03 
+CJO = 2.944e-10 VJ = 6.888e-01 M = 5.150e-01 ) 
.ENDS